Philips Fortimo SLM C 927/965 TW L06A 1313 G7N

Product Description

Philips Fortimo SLM C 927/965 TW L06A 1313 G7N

Order code: 929003452780
Full order code: 872016923655400

Specifications

  • Luminous Flux
    595 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    2700 K 3000 K 3500 K 4000 K 5000 K 6500 K
  • Luminous Efficacy (rated) (Nom)
    110 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    6 mm

Downloads

Family

Product