Philips Fortimo SLM C 927/965 TW L09A 1919 G7N

Product Description

Philips Fortimo SLM C 927/965 TW L09A 1919 G7N

Order code: 929003452680
Full order code: 872016923661500

Specifications

Luminous Flux
1,185 lm
Color Consistency Initial
3
Correlated Color Temperature (Nom)
2700 K 3000 K 3500 K 4000 K 5000 K 6500 K
Luminous Efficacy (rated) (Nom)
110 lm/W
Color rendering index (CRI)
90
CoB LES (mm)
9 mm

Downloads

Leaflets

Product Data Sheet
Fortimo_SLM_C_TW_L09A_1919_G7N_datasheet pdf 2.3 MB
Brochure
Fortimo SLM Design In Guide 20251128 pdf 10.4 MB

Brochures

Declaration of Conformity
Declaration of conformity - Fortimo SLM C 927/965 TW L09A 1919 G7N pdf 240.9 kB

Visuals

Product-Photographs-929003452680_EU
Multiple assets - Visuals

Other

Certificate
CB Certificate pdf 246.2 kB
Certificate
Fortimo SLM C 927/965 TW L06A 1313 G7N DK-139624-UL pdf 246.2 kB
Certificate
CE Certificate pdf 240.9 kB
Certificate
KK/ENEC Certificate pdf 267.5 kB
Certificate
Fortimo SLM C 927/965 TW L06A 1313 G7N ENEC-04389 pdf 280.0 kB