Philips Fortimo LED SLM gen 7 - premium color

Unmatched and powerful quality of light for a unique shopping experience

Products

Luminous flux (lm)
1,190
CCT (K)
3000
Efficacy (lm/W)
115
Color rendering
90

Product family information

Description

Experience bright and vivid colors

Benefits

  • Best quality of light available for all applications

  • State of the art Chip-on-Board (CoB) technology, enabling highest system efficacy

Features

  • Small Light Emitting Surface (LES) size for highly efficient narrow beam optics

  • High density for optimized luminaire performance

Applications

  • Retail
  • Hospitality
  • Office

Downloads

Leaflets

Additional literature
Philips-Fortimo-LED-SLM-gen-7-premium-color-OEM.pdf pdf 5.9 MB
Brochure
Fortimo SLM Design-In Guide 22-09-2025 pdf 14.1 MB

Visuals

Family-Photographs-Fortimo LED SLM gen 7 - premium color
Multiple assets - Visuals