Philips CertaFlux SLM C 940 1302 L09 1515 G3

New

Product Description

Philips CertaFlux SLM C 940 1302 L09 1515 G3

Order code: 929004879001
Full order code: 872110317691200

Specifications

Luminous Flux (Max)
1,133 lm
Luminous Flux (Min)
978 lm
Luminous Flux
1,030 lm
Color Consistency Initial
3
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
148 lm/W
Color rendering index (CRI)
90
CoB LES (mm)
9 mm

Downloads

Leaflets

Product Data Sheet
CertaFlux SLM C 9xx 1302 L09 1515 G3 Datasheet pdf 2.6 MB

Visuals

Product-Photographs-929004879001_EU
Multiple assets - Visuals
CAD Drawings
CertaFlux SLM C 9xx 1302 L09 1515 G3 CAD files zip 221.5 kB

Other

Certificate
CertaFlux SLM C 9xx L06 and L09 G3 Certificates zip 1.2 MB