Philips CertaFlux SLM C 935 1302 L09 1515 G3

New

Product Description

Philips CertaFlux SLM C 935 1302 L09 1515 G3

Order code: 929004878901
Full order code: 872110317689900

Specifications

Luminous Flux (Max)
1,111 lm
Luminous Flux (Min)
960 lm
Luminous Flux
1,010 lm
Color Consistency Initial
3
Correlated Color Temperature (Nom)
3500 K
Luminous Efficacy (rated) (Nom)
145 lm/W
Color rendering index (CRI)
90
CoB LES (mm)
9 mm

Downloads

Leaflets

Product Data Sheet
CertaFlux SLM C 9xx 1302 L09 1515 G3 Datasheet pdf 2.6 MB

Visuals

Product-Photographs-929004878901_EU
Multiple assets - Visuals
CAD Drawings
CertaFlux SLM C 9xx 1302 L09 1515 G3 CAD files zip 221.5 kB

Other

Certificate
CertaFlux SLM C 9xx L06 and L09 G3 Certificates zip 1.2 MB