Philips CertaFlux SLM C 940 1301 L06 1313 G3

New

Product Description

Philips CertaFlux SLM C 940 1301 L06 1313 G3

Order code: 929004878501
Full order code: 872110317681300

Specifications

Luminous Flux (Max)
550 lm
Luminous Flux (Min)
475 lm
Luminous Flux
500 lm
Color Consistency Initial
3
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
143 lm/W
Color rendering index (CRI)
90
CoB LES (mm)
6 mm

Downloads

Leaflets

Product Data Sheet
CertaFlux SLM C 9xx 1301 L06 1313 G3 Datasheet pdf 2.6 MB

Visuals

Product-Photographs-929004878501_EU
Multiple assets - Visuals
CAD Drawings
CertaFlux SLM C 9xx 1301 L06 1313 G3 CAD Files zip 191.0 kB

Other

Certificate
CertaFlux SLM C 9xx L06 and L09 G3 Certificates zip 1.2 MB