Philips CertaFlux SLM C 935 1301 L06 1313 G3
New
Popular downloads
Product Description
Philips CertaFlux SLM C 935 1301 L06 1313 G3
Specifications
- Luminous Flux (Max)
- 539 lm
- Luminous Flux (Min)
- 466 lm
- Luminous Flux
- 490 lm
- Color Consistency Initial
- 3
- Correlated Color Temperature (Nom)
- 3500 K
- Luminous Efficacy (rated) (Nom)
- 140 lm/W
- Color rendering index (CRI)
- 90
- CoB LES (mm)
- 6 mm