Philips CertaFlux SLM C 927 1301 L06 1313 G3
New
Popular downloads
Product Description
Philips CertaFlux SLM C 927 1301 L06 1313 G3
Specifications
- Luminous Flux (Max)
- 495 lm
- Luminous Flux (Min)
- 428 lm
- Luminous Flux
- 450 lm
- Color Consistency Initial
- 3
- Correlated Color Temperature (Nom)
- 2700 K
- Luminous Efficacy (rated) (Nom)
- 129 lm/W
- Color rendering index (CRI)
- 90
- CoB LES (mm)
- 6 mm