Philips Xi 40W/m 0.9-1.05A 42V DS S TD 230V

Product Description

Philips Xi 40W/m 0.9-1.05A 42V DS S TD 230V

Order code: 929003425280
Full order code: 692234198019000

Specifications

  • Output Current Ripple (Max)
    4 %
  • Output Current (Max)
    1050 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    40 W
  • Output Power (Nom)
    40 W
  • Output Power (Min)
    27 W
  • Output Current (Min)
    900 mA
  • Output Voltage (Max)
    42 V
  • Output Voltage (Min)
    30 V
  • Protection class IEC
    Safety class I/II
  • Adjustable Output Current
    DipSwitch

Downloads

Family

Product