Philips Xitanium 150W 0.7A 230V Y
Popular downloads
Product Description
Philips Xitanium 150W 0.7A 230V Y
Specifications
- Output Current Ripple (Max)
- 10 %
- Output Current (Max)
- 700 mA
- Open Circuit Voltage (DC) (Max)
- 320 V
- Output Power (Max)
- 150 W
- Output Power (Nom)
- 150 W
- Output Power (Min)
- 67.2 W
- Output Current (Min)
- 700 mA
- Output Voltage (Max)
- 214 V
- Output Voltage (Min)
- 96 V
- Protection class IEC
- Safety class I
- Adjustable Output Current
- No