Philips Xitanium LED Drivers - EP (Essential Programmable) Built-in Drivers

Reliable and flexible

Products

Power
40
Output voltage (Vdc)
57
Output current (mA)
1050
Dimming controls
1-10V
IP rating
IP20 | Finger-protected
Power
65
Output voltage (Vdc)
93
Output current (mA)
1050
Dimming controls
1-10V
IP rating
IP20 | Finger-protected
Power
100
Output voltage (Vdc)
143
Output current (mA)
1050
Dimming controls
1-10V
IP rating
IP20 | Finger-protected
Power
150
Output voltage (Vdc)
214
Output current (mA)
1050
Dimming controls
1-10V
IP rating
IP20 | Finger-protected
Power
250
Output voltage (Vdc)
232
Output current (mA)
1300
Dimming controls
1-10V
IP rating
IP20 | Finger-protected
Power
65
Output voltage (Vdc)
232
Output current (mA)
1500
Dimming controls
1-10V
IP rating
IP20 | Finger-protected

Product family information

Description

Xitanium Essential Programmable (Xi EP) built-in LED Drivers are designed for integrated outdoor luminaire which typically incorporates a waterproof gearbox. One key feature is the ability to adjust the output current using the new e-set tool. This tool provides a simple and fast way to configure the driver without the need to power it on or use any additional software. Additionally, the high surge protection and long lifetime ensure maximum reliability and making them a preferred choice for outdoor applications.

Benefits

  • Reliable and repeatable adjustment of output current/voltage to save labor cost and time

  • Easy to design-in and reduces SKUs

Features

  • Digital and simple Adjustable Output Current (AOC) with e-set tool, based on NFC technology

  • WideLine input voltage range: 100-277Vac

Applications

  • Outdoor road lighting

Downloads

Visuals

Family-Photographs-Xitanium LED Drivers - EP (Essential Programmable) Built-in Drivers
Multiple assets