Philips Linear non-isolated fixed output window & Industry

Ahead in flexibility and connectivity

Products

Power
35
Output voltage (Vdc)
150
Output current (mA)
350
Adjustable Output Current
LEDSet/Resistor
Dimming controls
Fixed
Power
60
Output voltage (Vdc)
220
Output current (mA)
350
Adjustable Output Current
LEDSet/Resistor
Dimming controls
Fixed
Power
35
Output voltage (Vdc)
220
Output current (mA)
350
Adjustable Output Current
SimpleSet/NFC
Dimming controls
Fixed
Power
60
Output voltage (Vdc)
300
Output current (mA)
350
Adjustable Output Current
SimpleSet/NFC
Dimming controls
Fixed
Output voltage (Vdc)
54
Adjustable Output Current
DipSwitch
Dimming controls
Fixed
Output voltage (Vdc)
125
Adjustable Output Current
DipSwitch
Dimming controls
Fixed
Output voltage (Vdc)
185
Adjustable Output Current
DipSwitch
Dimming controls
Fixed

Product family information

Description

Xitanium non-isolated drivers are ideal for linear Indoor systems. These drivers are available in two versions: one with a Fixed single output current and one with multiple fixed output currents, which can be set manually via DipSwitch. These drivers feature low output current ripple of max 4% for high and low frequencies, and low standby specifications.

Benefits

  • The low output current ripple ensures no interference with security, cell phone or web cameras and bar code scanners.

  • These drivers offer wide range of features, offering ease of design-in and simplifying the approbation process.

Features

  • Higher efficiency

  • Operating windows - output current can be adjusted via Simpleset (NFC), or with an external resistor (LEDset) outside the driver or via Dipswitch.

Applications

  • Office
  • Retail
  • Industrial-Highbay

Warning & Safety

  • Safety warnings and installation instructions, to be taken into account during design-in, manufacturing and installation process.

  • Do not service the driver when the mains voltage is connected, this includes connecting or disconnecting the LED module.

Downloads

Leaflets

Design-In guide
Design-in Guide pdf 4.1 MB

Visuals

Family-Photographs-Linear non-isolated fixed output window & Industry
Multiple assets