Philips Linear isolated TD (Touch and Dim / DALI)
These drivers are suitable for general lighting applications. These drivers offer high efficiency, good quality of light, and a long lifetime with complete flexibility.
Products
Corridor Mode
TD
Corridor Mode
TD
Product family information
Description
Xitanium isolated / SELV drivers are ideal for linear Indoor systems. These drivers are available in DALI, DALI Industry or without a control interface. The output current can be set via DALI/NFC configuration or an external LED set resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.
Benefits
The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners
These drivers offer wide range of features, offering ease of design-in and simplifying the approbation process
Features
Complete range of DALI dimmable and programmable drivers
Five-year system warranty
Applications
Warning & Safety
Safety warnings and installation instructions must be taken into account during the design in, manufacturing, and installation processes.
Avoid touching live parts.