Philips Fortimo SLM gen 8 HE - Food

Dedicated high impact light recipes for food displays

Products

Luminous flux (lm)
2,235
CCT (K)
3000
Efficacy (lm/W)
129
Color rendering
90
Luminous flux (lm)
3,390
CCT (K)
3000
Efficacy (lm/W)
130
Color rendering
90
Luminous flux (lm)
2,740
CCT (K)
5000
Efficacy (lm/W)
158
Color rendering
91
Luminous flux (lm)
4,150
CCT (K)
5000
Efficacy (lm/W)
159
Color rendering
91

Product family information

Description

Continuously striving to achieve the optimal balance between light quality and performance, Fortimo SLM G8 HE Food guarantees the latest efficacy while fine-tuning the spectrum to better cater to various food applications such as meat, seafood, vegetables, cheese and bakery products. Furthermore, this product line maintains a consistent footprint, allowing customers to seamlessly upgrade without requiring significant modifications to mechanical or optical components.

Benefits

  • Special light recipes to enhance perception of foods and perishables to help decrease food wastage

  • Improved efficiency and performance compared to G7

Features

  • Based on NBP technology enabling significantly higher efficiency up from G7

  • Spectrum Engineering based on Signify experience and application know-how

Applications

  • Food Retail
  • Bakery
  • Cafe
  • Supermarket
  • Track light, Recessed Spot light, downlight

Warning & Safety

  • See Design-in guide for details

Downloads

Leaflets

Brochure
Fortimo SLM Design-In Guide 22-09-2025 pdf 14.1 MB

Visuals

Family-Photographs-Fortimo SLM gen 8 HE - Food
Multiple assets - Visuals