Philips Fortimo LEDFlex C 5m 1000lm/m 930 C5 G1
Popular downloads
Product Description
Philips Fortimo LEDFlex C 5m 1000lm/m 930 C5 G1
Specifications
- Luminous Flux 1,000 lm
- Color Consistency Initial 5
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 83 lm/W
- Color rendering index (CRI) 90