Philips Integrade G4

The fourth-generation InteGrade LED modules for canopy, door and shelf lighting

Products

Product Compare
70
WWR
108
90
309
WWR
113
90
449
WWR
111
90
618
WWR
113
90
109
5600
124
90
431
5600
128
90
648
5600
127
90
862
5600
128
90

Product family information

Description

The fourth-generation InteGrade LED modules for canopy, door and shelf lighting offer you a choice of:. Standard colours for maximum energy saving 3,000, 3,500, 4,000, 5,600, 6,500 K and WarmWhiteRed (WWR). Premium white for ultimate product attractiveness (3,000 and 4,000 K). High flux for extreme product visibility, InteGrade modules are available as high-output ‘vision’ and cost-conscious ‘value’ products.

Benefits

  • Diverse options for high-output 'vision' types and cost-conscious 'value' types.

  • Enhance product visibility and contribute to the shopping experience.

Features

  • CCTs: 3000 (PW), 4000 (PW), 5600, 6500, Meat and WWR.

  • CRI up to 93

Applications

  • Shelf, canopy and door lighting

Downloads