Philips Smart Accessories

Accessories for the MasterConnect Portfolio

Products

SMB-50/b
929002137306
Length (mm)
64
Width (mm)
25
Height (mm)
17
SMB-50/g
929002812806
Length (mm)
64
Width (mm)
25
Height (mm)
17
SMB-50/w
929002813706
Length (mm)
64
Width (mm)
25
Height (mm)
17
EasyAir 4B switch
929002821806
Length (mm)
81
Width (mm)
81
Height (mm)
14
EasyAir 2B switch
929002821906
Length (mm)
81
Width (mm)
81
Height (mm)
14
CMP/w
929003417206
Length (mm)
74
Width (mm)
74
Height (mm)
36
Length (mm)
78
Width (mm)
78
Height (mm)
37

Product family information

Description

Switches, holders, and more accessories compatible with the MasterConnect sensors and wireless drivers.

Benefits

  • Easy to work with in any way

Features

  • Simple to use

  • Simple design in

Applications

  • Office
  • Industry
  • Outdoor
  • Retail
  • Schools

Downloads

Visuals

Family-Photographs-Smart Accessories
Multiple assets - Visuals