Signify MasterConnect Gateway

Simple cloud connectivity for the MasterConnect System

New

Products

MC Gateway
929003877406
Dimming controls
Wireless Zigbee
Wireless BLE
IP rating
IP20 | Finger-protected
Length (mm)
116
Width
32
Height (mm)
116

Product family information

Description

The MasterConnect Gateway offers a simple way to elevate any wireless MasterConnect system to the next level. Introduce straightforward automatic energy reporting and additional features into various indoor spaces such as offices, schools, hospitals and industrial applications. Installation with the Philips MasterConnect app is quick and easy.

Benefits

  • Simple commissioning - fully app-based setup without any additional tool

  • Simple set-up – no need for complex wiring due to wireless technology

Features

  • Simple and secure cloud connection

  • Automatic reporting of luminaire data

Applications

  • Office
  • Industry
  • Education
  • Hospitals
  • Retail
  • Parking

Downloads