Signify MasterConnect Controllers
Simple, sustainable, flexible and wireless controllers for the MasterConnect system
Products
Wireless
Product family information
Description
MasterConnect controllers provide a new, simple way to enhance any lighting installation. They enable seamless integration of DALI luminaires and emergency fixtures, unlocking the full potential of the MasterConnect system – including motion and daylight sensing, automated energy monitoring, emergency lighting test reporting, and more. Designed for a wide range of indoor environments such as offices, educational buildings, healthcare facilities and industrial spaces, MasterConnect controllers bring smart, connected capabilities to new and existing projects alike. Installation and set-up are fast and intuitive using the MasterConnect app. MasterConnect controllers offer a straightforward way to add extra features to any installation. Integration of DALI luminaires or emergency fixtures enables the use of MasterConnect system features such as motion and daylight sensing, automatic energy reporting, emergency lighting test reporting, and more features in a range of different indoor spaces including offices, educational institutions, healthcare, or industrial applications. Installation and configuration with the MasterConnect app is quick and easy
Benefits
Easy to install with the MasterConnect App
Works in stand-alone and gateway installations
Features
Works with the MasterConnect App
Ready for automatic energy and emergency lighting test reporting