Signify continues to develop its tried and trusted high efficiency COB range of products (since 2020) by introducing the third generation - Fortimo SLM G8(N) HE available in both CRI 80 and CRI 90 variants. Fortimo SLM G8(N) HE will help unlock the extraordinary potential of light, facilitating innovation and inspiring the next generation of luminaire design with optimised efficiency reaching up to 180 lm/W, increased product robustness and enhanced quality of light.
Improved efficiency and performance compared to previous generation G7 HE+
Improved anti-corrosion performance compared
Based on NBP technology enabling up to 180lm/W
CRI 80 and CRI 90 with high quality of light and 2SDCM