Philips Fortimo LED SLM gen 7 - Tunable White

Flexibility at your finger tips

Products

Luminous flux (lm)
1,185
CCT (K)
2700
3000
3500
4000
5000
6500
Efficacy (lm/W)
110
Colour rendering
90

Product family information

Description

By combining FlexTune tunable white technology, the Fortimo SLM TW family provides a tunable colour temperature solution (2700K – 6500K) to customers with flux up to 2000lm in CRI90. With this high CRI, the modules are extremely suitable for residential, hospitality and retail applications.

Benefits

  • Versatile, connected, human-centric lighting

  • Easy scene selection

Features

  • Comparable CRI 80 efficacy in a CRI 90 Solution

  • CRI 90 with tunable CCT range of 2700–6500K

Applications

  • Hospitality
  • Residential
  • Commercial
  • Retail

Downloads

Leaflets

Additional literature
Philips-Fortimo-LED-SLM-gen-7-Tunable-White-OEM.pdf pdf 5.9 MB
Brochure
Fortimo SLM Design-In Guide 22-09-2025 pdf 14.1 MB

Visuals

Family-Photographs-Fortimo LED SLM gen 7 - Tunable White
Multiple assets - Visuals