Philips Fortimo LED SLM gen 7 Cyan Enhanced Dynamic (CED)
Dynamic lighting that enables a biological effect
Products
3000
3500
4000
5000
6500
3000
3500
4000
5000
6500
Product family information
Description
By combining FlexTune tunable white technology with high MDER spectra it is now possible to create a dynamic lighting system that enables a biological effect whilst not compromising on the visual and emotional benefits. BioUp CED technology is tunable from 2700K to 5000K with flux up to 4500lm. One of the unique features is that there is no MDER enhancement at 2700K, enabling the creation of an ideal evening setting. Whilst the MDER at 5000K reaches its peak up to 0.97, which boosts the biological activation effect of the light source significantly.
Benefits
Versatile, connected, human-centric lighting
Easy scene selection
Features
Tunable White and BioUp technology with the highest MDER of 0.97 at 5000K CCT
G7N footprint with 2-channel 2700K (CRI 90) – 5000K (CRI 80) CCT tuning range