Products
Product family information
Description
Fortimo DLM EaseSelect has redefined the performance of ‘one-box’ integrated downlight modules. You can confidently design-in an integrated solution, which significantly simplifies assembly, without compromising on the performance of your high-end LED downlight luminaires. Manufacturing your next generation luminaires with the Fortimo promise of high-performance just got easier.
Benefits
Easy to design-in to a wide range of luminaires and applications
Integrated driver-on-board (DoB) solution with best-in-class TLA (Temporal Light Artefacts) performance
Features
Efficacy up to 120 lm/W
Same mechanical footprint as Fortimo DLM Flex