Products
929004025206
Luminous flux (lm)
728
CCT (K)
2000
Efficacy (lm/W)
145
Colour rendering
60
929004025306
Luminous flux (lm)
1,457
CCT (K)
2000
Efficacy (lm/W)
145
Colour rendering
60
929004025406
Luminous flux (lm)
2,185
CCT (K)
2000
Efficacy (lm/W)
145
Colour rendering
60
929004025506
Luminous flux (lm)
2,913
CCT (K)
2000
Efficacy (lm/W)
145
Colour rendering
60
4 items
Product family information
Description
NightGlow delivers less than 1% blue light and a warm amber spectrum to protect wildlife, reduce light pollution and support human wellbeing. Efficient and high-performing, it provides clear visibility while creating inviting, nature-friendly outdoor spaces
Benefits
Safeguards nocturnal ecosystems by minimising blue light emission
Supports human well-being by preserving circadian rhythms and reducing glare
Features
Ultra-low blue light (less than 1% at wavelengths below 500 nm) to minimise ecological disturbance
Deep-warm 2000K amber spectrum for nature-friendly illumination