Philips Fortimo FF 2x8/620 DA NightGlow
Popular downloads
Product Description
Philips Fortimo FF 2x8/620 DA NightGlow
Specifications
- Luminous flux (max.)
- 3,438 lm
- Luminous flux (min.)
- 2,826 lm
- Luminous Flux
- 2,913 lm
- Colour consistency initial
- 5
- Correlated Colour Temperature (Nom)
- 2000 K
- Luminous efficacy (rated) (max.)
- 171 lm/W
- Luminous efficacy (rated) (nom.)
- 145 lm/W
- Colour rendering index (CRI)
- 60