Xitanium Fortimo FF 2x6/620 DA NightGlow

Product Description

Xitanium Fortimo FF 2x6/620 DA NightGlow

Order code: 929004025406
Full order code: 872110317540300

Specifications

Luminous flux (max.)
2,578 lm
Luminous flux (min.)
2,119 lm
Luminous Flux
2,185 lm
Colour consistency initial
5
Correlated Colour Temperature (Nom)
2000 K
Luminous efficacy (rated) (max.)
171 lm/W
Luminous efficacy (rated) (nom.)
145 lm/W
Colour rendering index (CRI)
60

Downloads

Leaflets

Product Data Sheet
Fortimo-FF-DA-NightGlow--2026-10-07.pdf pdf 565.9 kB

Visuals

Product-Photographs-929004025406_EU
Multiple assets - Visuals
CAD Drawings
CAD Files zip 2.5 MB

Other

Certificate
CB Certificate pdf 588.6 kB
Certificate
ENEC Certificate pdf 501.3 kB
Certificate
CE Certificate pdf 262.7 kB
Certificate
ENEC+ Certificate pdf 737.8 kB
Certificate
CB Certificate pdf 337.7 kB