Philips Fortimo FF 2x8/830 DA ColorAmbiance

Product Description

Philips Fortimo FF 2x8/830 DA ColorAmbiance

Order code: 929004024906
Full order code: 872110317530400

Specifications

  • Luminous flux (max.)
    3,617 lm
  • Luminous flux (min.)
    3,242 lm
  • Luminous Flux
    3,288 lm
  • Colour consistency initial
    5
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (max.)
    180 lm/W
  • Luminous efficacy (rated) (nom.)
    164 lm/W
  • Colour rendering index (CRI)
    80

Downloads

Leaflets

Product Data Sheet
Product datasheet - Fortimo FastFlex 2x8 DA ColorAmbiance pdf 5.6 MB
Energy Efficiency Label
Energy Efficiency Label 929004024906 pdf 67.4 kB
Product information sheet
Product Information Sheet pdf 322.5 kB

Visuals

Product-Photographs-929004024906_EU
Multiple assets - Visuals

Other

Certificate
Certificates - Fortimo FastFlex ColorAmbiance zip 2.2 MB