Philips Fortimo FF 2x6/830 DA ColorAmbiance

Product Description

Philips Fortimo FF 2x6/830 DA ColorAmbiance

Order code: 929004024706
Full order code: 872110317526700

Specifications

  • Luminous flux (max.)
    2,713 lm
  • Luminous flux (min.)
    2,432 lm
  • Luminous Flux
    2,466 lm
  • Colour consistency initial
    5
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (max.)
    180 lm/W
  • Luminous efficacy (rated) (nom.)
    164 lm/W
  • Colour rendering index (CRI)
    80

Downloads

Leaflets

Product Data Sheet
Product datasheet - Fortimo FastFlex 2x6 DA ColorAmbiance pdf 4.8 MB
Energy Efficiency Label
Energy Efficiency Label 929004024706 pdf 67.6 kB
Product information sheet
Product Information Sheet pdf 322.5 kB

Visuals

Product-Photographs-929004024706_EU
Multiple assets - Visuals

Other

Certificate
Certificates - Fortimo FastFlex ColorAmbiance zip 2.2 MB