Philips Fortimo FF 2x6/827 DA ColorAmbiance

Product Description

Philips Fortimo FF 2x6/827 DA ColorAmbiance

Order code: 929004024606
Full order code: 872110317524300

Specifications

  • Luminous flux (max.)
    2,638 lm
  • Luminous flux (min.)
    2,299 lm
  • Luminous Flux
    2,334 lm
  • Colour consistency initial
    5
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (max.)
    175 lm/W
  • Luminous efficacy (rated) (nom.)
    155 lm/W
  • Colour rendering index (CRI)
    80

Downloads

Leaflets

Product Data Sheet
Product datasheet - Fortimo FastFlex 2x6 DA ColorAmbiance pdf 4.8 MB
Energy Efficiency Label
Energy Efficiency Label 929004024606 pdf 66.8 kB
Product information sheet
Product Information Sheet pdf 340.4 kB

Visuals

Product-Photographs-929004024606_EU
Multiple assets

Other

Certificate
Certificates - Fortimo FastFlex ColorAmbiance zip 2.2 MB