Philips Fortimo FF 2x4/830 DA ColorAmbiance
Popular downloads
Product Description
Philips Fortimo FF 2x4/830 DA ColorAmbiance
Specifications
- Luminous flux (max.) 1,809 lm
- Luminous flux (min.) 1,621 lm
- Luminous Flux 1,644 lm
- Colour consistency initial 5
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (max.) 180 lm/W
- Luminous efficacy (rated) (nom.) 164 lm/W
- Colour rendering index (CRI) 80