Philips Fortimo FF 2x4/827 DA ColorAmbiance

Product Description

Philips Fortimo FF 2x4/827 DA ColorAmbiance

Order code: 929004024406
Full order code: 872110317520500

Specifications

  • Luminous flux (max.)
    1,759 lm
  • Luminous flux (min.)
    1,533 lm
  • Luminous Flux
    1,556 lm
  • Colour consistency initial
    5
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (max.)
    175 lm/W
  • Luminous efficacy (rated) (nom.)
    155 lm/W
  • Colour rendering index (CRI)
    80

Downloads

Leaflets

Product Data Sheet
Product datasheet - Fortimo FastFlex 2x4 DA ColorAmbiance pdf 4.0 MB
Energy Efficiency Label
Energy Efficiency Label 929004024406 pdf 67.4 kB
Product information sheet
Product Information Sheet pdf 334.5 kB

Visuals

Product-Photographs-929004024406_EU
Multiple assets - Visuals

Other

Certificate
Certificates - Fortimo FastFlex ColorAmbiance zip 2.2 MB