Philips Fortimo FF 2x2/827 DA ColorAmbiance
Popular downloads
Product Description
Philips Fortimo FF 2x2/827 DA ColorAmbiance
Specifications
- Luminous flux (max.) 879 lm
- Luminous flux (min.) 766 lm
- Luminous Flux 778 lm
- Colour consistency initial 5
- Correlated Colour Temperature (Nom) 2700 K
- Luminous efficacy (rated) (max.) 175 lm/W
- Luminous efficacy (rated) (nom.) 155 lm/W
- Colour rendering index (CRI) 80