A new addition to our portfolio is the Fortimo LED strip OC. To create a perfect lighting system in many cases optics are required. The Fortimo LED strip OC (optic compliant) is designed together with a new set of optics. Due to this, the LED module and the optics have a perfect interaction and provide a beautiful lighting solution. As expected from the Fortimo LED strip family, there is a wide range of lengths, types, CCTs and connector options available, making the portfolio extremely suitable for office and retail applications.
Cover all needs in luminaire designs; different modules from 15 cm to 60 cm, high voltage or low voltage, a wide range of CCTs in CRI80 and CRI90, connector options and different lumen output versions.
Slim module width of only 20 mm
Excellent colour consistency of 3 SDCM
Wide temperature (Tc) range -40 °C to +85 °C