High reliable and high output Fortimo LED modules which are very suitable for industry application luminaires.
Very high light output: 2000lm or 3000lm per ft
Long lifetime of >100,000 hours
LED module efficiency of up to 175 lm/W
High colour rendering: CRI >80