Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
FO strip ST FT 1ft 1100lm 827-865 FC HV5929002800606 | 1,050 | Selectable | 155 | 80 | ||
FO strip ST FT 2ft 2200lm 827-865 FC HV5929002800706 | 2,100 | Selectable | 155 | 80 | ||
FO strip PR FT 1ft 1100lm 927-965 FC HV5929002800806 | 1,020 | Selectable | 145 | 90 | ||
FO strip PR FT 2ft 2200lm 927-965 FC HV5929002800906 | 2,040 | Selectable | 145 | 90 |
Product family information
Description
The Fortimo LED strip FlexTune modules in system combination with the Xitanium FlexTune driver can build high performing and unique tunable white lighting systems. The drivers and modules are designed together to be a perfect match and together provide great specifications and ease of use. The Fortimo LED strip FlexTune modules are available in two versions: . The ST version has a unique 2-in-1 LED, which does the CCT mixing inside the LED. Therefore, all LEDs on the module always have the same CCT. The PR version is based on the traditional tunable white concept of two individual LEDs (2700K and 6500K) and combined they tune the module’s CCT. This version is equipped with our high efficiency CRI90 technology.
Benefits
High performing and unique tunable white lighting system with Xitanium FlexTune driver
Choose from 2-in-1 technology or two individual primary colours to mix the module CCT
Features
Two module versions available: ST and PR version
Excellent colour consistency of 3 SDCM