Philips Fortimo LED strip CED BioUp

Fortimo LED strip Cyan Enhanced Dynamic

Products

Luminous flux (lm)
1,100
CCT (K)
Selectable
Efficacy (lm/W)
145
Colour rendering
80
Luminous flux (lm)
2,200
CCT (K)
Selectable
Efficacy (lm/W)
145
Colour rendering
80
Luminous flux (lm)
1,100
CCT (K)
Selectable
Efficacy (lm/W)
145
Colour rendering
80
Luminous flux (lm)
2,200
CCT (K)
Selectable
Efficacy (lm/W)
145
Colour rendering
80

Product family information

Description

Fortimo LED strip CED BioUp is a carrier for Signify's BioUp dynamic technology. This technology provides a dynamic CCT with high MDER functionality. CCT tunable from 2700K to 5000K. The modules are designed to be paired with Xitanium FlexTune drivers to enable an easy set-up and programming.

Benefits

    Applications

    • Office
    • School
    • Hospital

    Downloads

    Leaflets

    Additional literature
    Philips-Fortimo-LED-Strip-CED-BioUp-OEM.pdf pdf 4.9 MB

    Visuals

    Family-Photographs-Fortimo LED strip CED BioUp
    Multiple assets - Visuals