Philips CertaFlux LED strip HV4

The first choice for your competitive luminaires

Products

Luminous flux (lm)
730
CCT (K)
3000
Efficacy (lm/W)
167
Colour rendering
80
Luminous flux (lm)
775
CCT (K)
4000
Efficacy (lm/W)
178
Colour rendering
80
Luminous flux (lm)
1,035
CCT (K)
3000
Efficacy (lm/W)
166
Colour rendering
80
Luminous flux (lm)
1,100
CCT (K)
4000
Efficacy (lm/W)
177
Colour rendering
80
Luminous flux (lm)
1,100
CCT (K)
6500
Efficacy (lm/W)
177
Colour rendering
80
Luminous flux (lm)
1,460
CCT (K)
3000
Efficacy (lm/W)
167
Colour rendering
80
Luminous flux (lm)
1,550
CCT (K)
4000
Efficacy (lm/W)
178
Colour rendering
80
Luminous flux (lm)
2,070
CCT (K)
3000
Efficacy (lm/W)
166
Colour rendering
80

Product family information

Description

The CertaFlux LED Strip is an ideal product for several different applications: office, industry and waterproof. CertaFlux LED strip is upgraded with a higher lm/W performance, now reaching up to 165 lm/W. The CertaFlux LED strips offer a good product performance and functionality meeting market requirements for basic lighting. The system is cost-effective when combined with CertaDrive linear LED drivers.

Benefits

  • Covers all needs in luminaire designs; choice of colour temperatures (3,000, 4,000 and 6,500 K), two lumen packages (775 lm per foot and 1,100 lm per foot), available in modules 1ft (280 mm) and 2 ft (560 mm) and wide temperature range (Tc) from -40 °C to +85 °C

  • Push-in connectors enable automatic wiring

Features

  • LED module efficiency up to 165 lm/W

  • Excellent colour consistency of 3 SDCM

Applications

  • Office
  • Retail
  • Industry

Downloads

Leaflets

Additional literature
Philips-CertaFlux-LED-strip-HV4-OEM.pdf pdf 4.9 MB

Visuals

Family-Photographs-CertaFlux LED strip HV4
Multiple assets - Visuals