Products
929003997706
Luminous flux (lm)
1,029
CCT (K)
3000
Efficacy (lm/W)
201
Colour rendering
80-89
929003998506
Luminous flux (lm)
1,100
CCT (K)
4000
Efficacy (lm/W)
214
Colour rendering
80-89
929003998606
Luminous flux (lm)
2,058
CCT (K)
3000
Efficacy (lm/W)
201
Colour rendering
80-89
929003998706
Luminous flux (lm)
2,200
CCT (K)
4000
Efficacy (lm/W)
214
Colour rendering
80-89
4 items
Product family information
Description
Paving the way forward through the industry – with good quality of light and high energy efficiency
Benefits
High Quality of Light
Total cost of ownership
Features
LED module efficiency of up to 212 lm/W
Long life-time: 100,000 hours