Philips Fortimo LEDFlex IP67

Fortimo LEDFlex systems

Products

Luminous flux (lm)
1,500
CCT (K)
4000
Efficacy (lm/W)
128
Colour rendering
80

Product family information

Description

The Fortimo LEDFlex systems are designed for built-in applications on aluminium extrusions for retail display lighting applications such as shelf lighting, for indoor linear accent lighting, and for various decorative lighting applications such as cove lighting. Moreover, a consistent look and feel in stores for the ultimate shopping experience can be created in combination with available PremiumWhite spot lighting solutions.

Benefits

  • Extremely narrow pitch distance enables outstanding uniformity with 140 LEDs per metre even with a short distance to the diffuser

  • High design flexibility with cut options every 5 cm

Features

  • Luminous flux range of 500/1000/1500/2000 lm/m

  • CCTs: 3000, 4000, 6500

Applications

  • Ideal for built-in applications on aluminium extrusions and for various decorative lighting applications such as cove lighting, indoor facade accent lighting.

Downloads

Leaflets

Brochure
Fortimo-LEDFlex-IP67-Accessories-Datasheet.pdf pdf 1.3 MB
Brochure
Fortimo-LEDflex-Availability-Leaflet-V2 pdf 346.5 kB

Visuals

Family-Photographs-Fortimo LEDFlex IP67
Multiple assets - Visuals