Philips Fortimo LEDFlex C 5m 500lm/m 927 C5 G1
Popular downloads
Product Description
Philips Fortimo LEDFlex C 5m 500lm/m 927 C5 G1
Specifications
- Luminous Flux 82 lm
- Colour consistency initial 5
- Correlated Colour Temperature (Nom) 2700 K
- Luminous efficacy (rated) (nom.) 86 lm/W
- Colour rendering index (CRI) 90