Philips Fortimo LEDFlex IP20

Fortimo LEDFlex Systems

Products

Luminous flux (lm)
1,500
CCT (K)
2700
Efficacy (lm/W)
114
Colour rendering
90
Luminous flux (lm)
2,000
CCT (K)
3000
Efficacy (lm/W)
117
Colour rendering
90
Luminous flux (lm)
2,000
CCT (K)
4000
Efficacy (lm/W)
125
Colour rendering
90
Luminous flux (lm)
1,500
CCT (K)
3000
Efficacy (lm/W)
119
Colour rendering
90
Luminous flux (lm)
1,500
CCT (K)
4000
Efficacy (lm/W)
128
Colour rendering
90
Luminous flux (lm)
2,000
CCT (K)
3000
Efficacy (lm/W)
117
Colour rendering
90
Luminous flux (lm)
1,500
CCT (K)
4000
Efficacy (lm/W)
150
Colour rendering
80
Luminous flux (lm)
2,000
CCT (K)
3000
Efficacy (lm/W)
134
Colour rendering
80

Product family information

Description

The Fortimo LEDFlex are designed for built-in applications on aluminium extrusions for retail display lighting, such as shelf lighting, indoor linear accent lighting, and various decorative lighting applications including cove lighting. Furthermore, a consistent look and feel in stores for the ultimate shopping experience can be achieved by combining with available PremiumWhite spot lighting solutions.

Benefits

  • Extremely narrow pitch distance enables outstanding uniformity with 140 LEDs per metre even with a short distance to the diffuser

  • Greater design freedom with cutting intervals every 5 cm

Features

  • Luminous flux range of 500/1000/1500/2000/2500 lm/m

  • CCTs: 2700, 3000(PW), 4000(PW), 6500, WWR

Applications

  • Ideal for built-in applications on aluminium extrusions and for various decorative lighting applications such as cove lighting, indoor façade accent lighting.

Downloads

Leaflets

Brochure
Fortimo-LEDFlex-Accessories-Datasheet pdf 995.9 kB
Brochure
Fortimo-LEDflex-Availability-Leaflet-V2 pdf 346.5 kB

Visuals

Family-Photographs-Fortimo LEDFlex IP20
Multiple assets - Visuals
CAD Drawings
CAD Drawing Fortimo LED Flex zip 1.0 MB
CAD Drawings
CAD Drawing Fortimo LED Flex zip 226.6 kB
CAD Drawings
CAD Drawing Fortimo LED Flex zip 357.9 kB

Photometry and Lighting design

Family-IES-Fortimo LEDFlex IP20
Multiple assets - Software Plugins