Philips Fortimo LEDFlex C 5m 500lm/m 927 C5 G1
Popular downloads
Product Description
Philips Fortimo LEDFlex C 5m 500lm/m 927 C5 G1
Specifications
- Luminous Flux
- 82 lm
- Colour consistency initial
- 5
- Correlated Colour Temperature (Nom)
- 2700 K
- Luminous efficacy (rated) (nom.)
- 86 lm/W
- Colour rendering index (CRI)
- 90