Philips PrimeSet RDL

LED lighting for freezers. A sustainable and energy-efficient way to create an enjoyable shopping experience for customers.

Products

Luminous flux (lm)
1,400
CCT (K)
5600
Efficacy (lm/W)
108
Colour rendering
85
Luminous flux (lm)
1,300
CCT (K)
4100
Efficacy (lm/W)
118
Colour rendering
85
Luminous flux (lm)
1,300
CCT (K)
5600
Efficacy (lm/W)
111
Colour rendering
85
Luminous flux (lm)
1,200
CCT (K)
4100
Efficacy (lm/W)
121
Colour rendering
85
Luminous flux (lm)
1,000
CCT (K)
5600
Efficacy (lm/W)
111
Colour rendering
85
Luminous flux (lm)
2,700
CCT (K)
5600
Efficacy (lm/W)
109
Colour rendering
85
Luminous flux (lm)
2,500
CCT (K)
4100
Efficacy (lm/W)
114
Colour rendering
85
Luminous flux (lm)
2,400
CCT (K)
5600
Efficacy (lm/W)
109
Colour rendering
85

Product family information

Description

Thanks to their new, slim design, the PrimeSet RDL500/510 modules can be aesthetically integrated in the door frames of vertical door freezers. The modules’ unique integrated optical system directs the light in such a way that the products on display are presented uniformly, while reducing glare and dark spots.

Benefits

  • The modules can be integrated into the door frames of vertical door freezers

  • True system proposition (modules + accessories + 24 CV drivers)

Features

  • CCT: 4100, 5600

  • CRI: 85

Downloads

Leaflets

Brochure
Design in Guide Prime Set pdf 4.7 MB
Brochure
Technical Leaflet Prime Set pdf 2.6 MB

Visuals

Family-Photographs-PrimeSet RDL
Multiple assets - Visuals