Enabling the future with compact LED point source drivers for retail and hospitality applications
The compact driver portfolio is leading the way in terms of reliability. Xitanium compact LED drivers are ideal for point source indoor systems. These drivers are available in various versions - from single current fixed output to wireless connected drivers.
Xitanium drivers are specified with their long lifetime, an operating window, Safety Extra Low Voltage (SELV) circuits, hot wiring, central DC operations and a plug-and-play feature via a single current range
Flexible configuration and differentiation possibilities thanks to SimpleSet programming
Best-in-class TLA performance for very high quality of light
Available as dimmable drivers for phase-cut dimming, DALI systems, and various wireless systems