Philips Xitanium LED downlight and spotlight drivers

Enabling the future with LED drivers for retail and hospitality premises

Products

Power
50
Output voltage (Vdc)
48
Output current (mA)
1500
Adjustable output current
LEDSet/Resistor
Dimming controls
Fixed
Power
4
Output voltage (Vdc)
40
Output current (mA)
100
Adjustable output current
No
Dimming controls
Trailing edge
Power
6
Output voltage (Vdc)
40
Output current (mA)
150
Adjustable output current
No
Dimming controls
Trailing edge
Power
7
Output voltage (Vdc)
20
Output current (mA)
350
Adjustable output current
No
Dimming controls
Trailing edge
Power
10
Output voltage (Vdc)
40
Output current (mA)
250
Adjustable output current
No
Dimming controls
Trailing edge
Power
14
Output voltage (Vdc)
40
Output current (mA)
350
Adjustable output current
No
Dimming controls
Trailing edge
Power
Output voltage (Vdc)
Output current (mA)
Adjustable output current
Dimming controls
Power
Output voltage (Vdc)
Output current (mA)
Adjustable output current
Dimming controls

Product family information

Description

Xitanium LED drivers are leading the way in terms of reliability

Benefits

  • Xitanium drivers are specified with their long lifetime, an operating window, Safety Extra Low Voltage (SELV) circuits, hot wiring, central DC operations and a plug-and-play feature via a single current range

  • Thanks to SimpleSet, configurability gives you flexibility and differentiation possibilities

Features

  • Best-in-class TLA performance for very high quality of light

  • Various housing forms factors; mini housing for small luminaires, in-track version for spots and independent versions (WH, R) for downlights and panels

Applications

  • Retail
  • Hospitality
  • Office

Downloads