Xitanium LED Xtreme drivers - 1-10V dimmable

Reliable, high-performance technology for extreme LED applications

New

Products

Power
150
Output voltage (Vdc)
214
Output current (mA)
700
Dimming controls
1-10 V
IP rating
IP20 | Finger-protected

Product family information

Description

Xitanium Xtreme single current LED drivers deliver performance, value for money, longevity and reliability to demanding outdoor and industrial LED lighting applications. Ideal for road lighting, urban street lighting, area and flood lighting, high-bay lighting and tunnels. They are designed to be easy to integrate into your luminaires. The light output is fully adjustable via 1 to 10 V analogue dimming interface.

Benefits

  • Proven robustness, waterproof and reliability secure the lowest luminaire maintenance over time

  • Extreme compact size, suitable for a wide range of luminaires

Features

  • Proven robust and reliable electronic driver design

  • Achieving highest efficiencies based on advanced technology

Applications

  • Outdoor
  • Industry

Downloads

Visuals

Family-Photographs-Xitanium LED Xtreme drivers - 1-10V dimmable
Multiple assets - Visuals