Xitanium LED drivers – programmable
Reliable, high-performance technology for extreme LED applications
Product family information
Description
Our Xitanium programmable Xtreme LED drivers with global input voltage (UL, ENEC) are designed to deliver high performance, protection and configurability. The Xtreme technology ensures maximum robustness and protection with a very long lifetime. Programmable drivers can be configured via DALI and the MultiOne software.
Benefits
Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs
Fully programmable LED-drivers designed for connected lighting systems
Features
High surge protection (CM/DM)
Multiple control interfaces: DALI, 1-10 V (Prog+: also AmpDim)