Philips Xitanium LED Xtreme drivers - BP (Basic Programmable)

Reliable, high-performance technology for extreme LED applications

Products

Clear all

Sorry, no results found for {name}

Product family information

Description

Philips Xitanium basic programmable LED drivers offer a basic feature set and high performance, making them a preferred choice for various outdoor applications. The portfolio offers flexibility with a customisable operating window, enabling differentiation in LED lighting designs via system tuning and being prepared for LED efficacy upgrades. In this product family Philips offers drivers in compact form factors with a basic feature set, which offer high value for both OEM customers and end users. The key features – AOC (adjustable output current) and OWP (Over Write Protection) – are programmable via SimpleSet, an easy and fast way to configure the driver without the need to power the driver. A great combination with MultiOne basic configuration software. The products can replace the existing single-current outdoor LED drivers and will bring significant improvement in programming, assembly into a luminaire, electrical performance and less variety in logistical codes.

Benefits

  • Outdoor robustness and lower maintenance costs

  • Easy to design-in, configure and install for Class I and Class II applications with basic configurable features covering many applications

Features

  • SimpleSet, wireless configuration interface

  • High surge immunity

Applications

  • Outdoor
  • Industry

Downloads

Leaflets

Brochure
Design-in-guide pdf 3.6 MB

Visuals

Family-Photographs-Xitanium LED Xtreme drivers - BP (Basic Programmable)
Multiple assets