Products
DynaDimmer
SR
Product family information
Description
Capitalising on Philips Lighting's unique experience in sports lighting, the Philips 1800W driver is designed to cater to the high-end broadcasting needs and support the best quality of light that make it an ideal choice for sports events, recreational sport, large area lighting and other outdoor activities. Designed with advanced and robust technology, this driver provides unparalleled performance and efficiency. Two versions are available: D4i and DMX. Versatile; it features three independent programmable channels, a wide input voltage range and output current options that can be used in a variety of applications. The D4i version is future-ready with wireless connectivity and sensor-ready technology (optional Zhaga socket). This means it can be easily integrated with other systems and sensors. Whether you're looking for high reliability or ease of installation, the Philips Xitanium High Power 1800W driver is the perfect choice.
Benefits
No afterglow
Easy installation and integration thanks to the low weight, space available for wiring, long cable distance and resistance to coastal environments.
Features
3 x 600W independent channels with configurable operating windows (3 x DT6, AOC)
Less than 1% flicker free factor for super slow motion