Philips Surge protection devices

Protect your luminaires against extreme spikes and transients

Products

Max. surge withstand capability
10 kA, 8/20µs
Protection Mode
Differential and common
Protection class IEC
Safety class I
Connection Type
Parallel
Max. surge withstand capability
10 kA, 8/20µs
Protection Mode
Differential
Protection class IEC
Safety class II
Connection Type
Parallel
Max. surge withstand capability
10 kA, 8/20µs
Protection Mode
Differential and common
Protection class IEC
Safety class I
Connection Type
Serial
Max. surge withstand capability
10 kA, 8/20µs
Protection Mode
Differential
Protection class IEC
Safety class II
Connection Type
Serial

Product family information

Description

Philips surge protection devices are the ideal solution to the challenge of using LEDs in outdoor lighting. The SPD protects the entire system against high surges that can occur due to, for example, lightning strikes. Essential for LED systems installed in high-risk areas, the advantages of using the SPD are not only limited to LED systems. The product can be used in any new or existing lighting solution, regardless of technology. A choice can be made between parallel SPDs (if the SPD is broken, the light remains on) and serial SPDs (if the SPD is broken, the light will switch off.

Benefits

  • Maximise the lifetime value of outdoor lighting systems

  • No downtime due to natural disasters (storms, lightning strikes, etc.)

Features

  • Resistant to peaks and surges of up to 10 kA/10 kV

  • Suitable for insulation Class I luminaires

Applications

  • Outdoor

Downloads

Leaflets

Additional literature
Philips-Surge-protection-devices-OEM.pdf pdf 1.1 MB

Visuals

Family-Photographs-Surge protection devices
Multiple assets - Visuals